IESNA:LM-63-2002
[TEST]P1305442
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-08-680R-57-70-7F-HEG-A
[LUMINAIRE]EPHESUS LUMASPORT 8 LUMINAIRE
[MORE](8) 5700K, 70 CRI LEDS AND 7F BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]100791
TILT=NONE
8 -1 1 46 1 1 1 1.5 1 0
1 1 688
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
89239.8 89154.5 88934.9 88551.9 88081.9 87459.4 86671.7 85811.5 84778.8 83591.9
82319.6 80936.7 79386.8 77800.6 76094.6 74223.4 69334.1 63815 58308.7 52628.1
47072.7 41954.7 37201.5 32428.4 28107.1 24190.6 20716.9 17575.4 14873 12510
10493.7 8729.6 7266.8 5985.5 4931 4014.5 3221.4 2540.8 1941.9 1415.6
976.4 617.1 337.6 148.8 45.4 0
